SimpleLink CC3120/CC3220 Host Driver  Version 2.0.1.27
Simplifies the implementation of Internet connectivity
_SlTimeoutParams_t Struct Reference

Data Fields

_u32 TSPrev
 
_u32 TSCurr
 
_u32 DeltaTicks
 
_u32 DeltaTicksReminder
 
_i32 Total10MSecUnits
 

Detailed Description

Definition at line 164 of file driver.h.

Field Documentation

§ DeltaTicks

_u32 DeltaTicks

Definition at line 168 of file driver.h.

§ DeltaTicksReminder

_u32 DeltaTicksReminder

Definition at line 169 of file driver.h.

§ Total10MSecUnits

_i32 Total10MSecUnits

Definition at line 170 of file driver.h.

§ TSCurr

_u32 TSCurr

Definition at line 167 of file driver.h.

§ TSPrev

_u32 TSPrev

Definition at line 166 of file driver.h.


The documentation for this struct was generated from the following file: