![]() |
SimpleLink CC3120/CC3220 Host Driver
Version 2.0.1.15
Simplifies the implementation of Internet connectivity
|
| Device | Controls the behaviour of the CC31xx/CC32xx device (start/stop, events masking and obtaining specific device status) |
| Event_registration | Allows user to register event handlers dynamically |
| FileSystem | Provides file system capabilities to TI's CC31XX that can be used by both the CC31XX device and the user |
| NetApp | Activates networking applications, such as: HTTP Server, DHCP Server, Ping, DNS and mDNS |
| NetCfg | Controls the configuration of the device addresses (i.e. IP and MAC addresses) |
| NetUtil | Networking related commands and configuration |
| Configuration - Capabilities Set | |
| Configuration - Device Enable/Disable | |
| Configuration - Communication Interface | |
| Configuration - Operating System | |
| Configuration - Memory Management | |
| Configuration - Event Handlers | |
| UserEvents | Function prototypes for event callback handlers |
| Socket | Controls standard client/server sockets programming options and capabilities |
| BSD_Socket | Controls standard client/server sockets programming options and capabilities |
| Wlan | Controls the use of the WiFi WLAN module |