Handle to a Resource. More...
#include <edma3_rm.h>
Data Fields | |
uint32_t | resId |
EDMA3_RM_ResType | type |
Handle to a Resource.
uint32_t EDMA3_RM_ResDesc::resId |
Resource Id Range of resId values : As an example, for resource Type = EDMA3_RM_RES_DMA_CHANNEL, resId can take values from 0 to EDMA3_MAX_DMA_CH Or resId can take the value EDMA3_RM_RES_ANY.
Resource Type