EDMA3 Channel-Bound resources. More...
#include <edma3resmgr.h>
Data Fields | |
int | paRAMId |
unsigned int | tcc |
EDMA3 Channel-Bound resources.
Used to maintain information of the EDMA3 resources (specifically Parameter RAM set and TCC), bound to the particular channel within EDMA3_RM_allocLogicalChannel ().
PaRAM Set number associated with the particular channel
unsigned int EDMA3_RM_ChBoundResources::tcc |
TCC associated with the particular channel