EDMA3 Channel-Bound resources. More...
#include <edma3.h>
Data Fields | |
int | paRAMId |
unsigned int | tcc |
EDMA3_DRV_TrigMode | trigMode |
EDMA3 Channel-Bound resources.
Used to maintain information of the EDMA3 resources (specifically Parameter RAM set and TCC) and the mode of triggering transfer (Manual, HW event driven etc) bound to the particular channel within EDMA3_DRV_requestChannel().
PaRAM Set number associated with the particular channel
unsigned int EDMA3_DRV_ChBoundResources::tcc |
TCC associated with the particular channel
Mode of triggering transfer