EDMA3 Resource Manager Data Structures
[EDMA3 Resource Manager]


Data Structures

struct  EDMA3_RM_GblErrCallbackParams
 Global Error Callback parameters. More...
struct  EDMA3_RM_ResDesc
 Handle to a Resource. More...
struct  EDMA3_RM_GblConfigParams
 Init-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information. More...
struct  EDMA3_RM_InstanceInitConfig
 Init-time Region Specific Configuration structure for EDMA3 RM, to provide region specific Information. More...
struct  EDMA3_RM_Param
 Used to Initialize the Resource Manager Instance. More...
struct  EDMA3_RM_MiscParam
 Used to specify the miscellaneous options during Resource Manager Initialization. More...
struct  EDMA3_RM_ParamentryRegs
 EDMA3 PaRAM Set. More...
struct  EDMA3_RM_PaRAMRegs
 EDMA3 PaRAM Set in User Configurable format. More...

Generated on Wed Apr 7 12:02:43 2010 for EDMA3 Resource Manager by  doxygen 1.5.5