XDAIS  dais-x04
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Groups Pages
Enumerations
ISPEECH - XDM Speech Interface

Enumerations

enum  ISPEECH1_NullTrafficMode {
  ISPEECH1_NULLTRAFFICMODE_OFF = 0,
  ISPEECH1_NULLTRAFFICMODE_ON = 1,
  ISPEECH1_NULLTRAFFICMODE_DEFAULT = ISPEECH1_NULLTRAFFICMODE_OFF
}
 Null traffic channel setting. More...
enum  ISPEECH1_PostFilter {
  ISPEECH1_POSTFILTER_OFF = 0,
  ISPEECH1_POSTFILTER_ON = 1,
  ISPEECH1_POSTFILTER_DEFAULT = ISPEECH1_POSTFILTER_ON
}
 Post filter setting. More...
enum  ISPEECH1_VADFlag {
  ISPEECH1_VADFLAG_OFF = 0,
  ISPEECH1_VADFLAG_ON = 1,
  ISPEECH1_VADFLAG_DEFAULT = ISPEECH1_VADFLAG_ON
}
 Voice Activity Detection (VAD) setting. More...

Detailed Description

This is the XDM speech interface shared between the various codecs.


Enumeration Type Documentation

Null traffic channel setting.

See also:
ISPHENC1_InArgs.nullTrafficChannel.
Enumerator:
ISPEECH1_NULLTRAFFICMODE_OFF 

Null traffic channel frames disabled, normal speech encoding is enabled.

ISPEECH1_NULLTRAFFICMODE_ON 

Null traffic channel frames enabled.

ISPEECH1_NULLTRAFFICMODE_DEFAULT 

Null traffic channel frames disabled, normal speech encoding is enabled.

Post filter setting.

These values are used for enabling/disabling the post filter.

Enumerator:
ISPEECH1_POSTFILTER_OFF 

Post Filter disabled.

ISPEECH1_POSTFILTER_ON 

Post Filter enabled.

ISPEECH1_POSTFILTER_DEFAULT 

Post Filter enabled.

Voice Activity Detection (VAD) setting.

Enumerator:
ISPEECH1_VADFLAG_OFF 

Voice Activity Detection off.

ISPEECH1_VADFLAG_ON 

Voice Activity Detection on.

ISPEECH1_VADFLAG_DEFAULT 

Voice Activity Detection on.

Copyright 2013, Texas Instruments Incorporated