![]() |
![]() |
XDAIS
dais-x04
|
Buffer descriptor for video buffers. More...
#include <ivideo.h>
Data Fields | |
XDAS_Int32 | numBufs |
XDAS_Int32 | width |
XDAS_Int8 * | bufs [XDM_MAX_IO_BUFFERS] |
XDAS_Int32 | bufSizes [XDM_MAX_IO_BUFFERS] |
Buffer descriptor for video buffers.
XDAS_Int32 IVIDEO_BufDesc::numBufs |
Number of buffers.
XDAS_Int32 IVIDEO_BufDesc::width |
Added width of a video frame.
XDAS_Int8* IVIDEO_BufDesc::bufs[XDM_MAX_IO_BUFFERS] |
Pointer to vector containing buffer addresses.
XDAS_Int32 IVIDEO_BufDesc::bufSizes[XDM_MAX_IO_BUFFERS] |
Size of each buffer in 8-bit bytes.