![]() |
![]() |
XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <ividdec.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDAS_Int32 | outputHeight |
XDAS_Int32 | outputWidth |
XDAS_Int32 | frameRate |
XDAS_Int32 | bitRate |
XDAS_Int32 | contentType |
XDAS_Int32 | outputChromaFormat |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IVIDDEC_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDDEC_Status::extendedError |
Extended error information.
XDAS_Int32 IVIDDEC_Status::outputHeight |
Output height in pixels.
XDAS_Int32 IVIDDEC_Status::outputWidth |
Output width in pixels.
XDAS_Int32 IVIDDEC_Status::frameRate |
Average frame rate in fps * 1000.
XDAS_Int32 IVIDDEC_Status::bitRate |
Average bit rate in bits/second.
XDAS_Int32 IVIDDEC_Status::contentType |
Video Content type.
XDAS_Int32 IVIDDEC_Status::outputChromaFormat |
Chroma format of output.
XDM_AlgBufInfo IVIDDEC_Status::bufInfo |
Input and output buffer information.