![]() |
![]() |
XDAIS
dais-x04
|
This structure defines the codec parameters that can be modified after creation via control() calls. More...
#include <ividdec2.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | decodeHeader |
Decode entire access unit or only header. | |
XDAS_Int32 | displayWidth |
XDAS_Int32 | frameSkipMode |
Video frame skip features for video decoder. | |
XDAS_Int32 | frameOrder |
Video decoder output frame order. | |
XDAS_Int32 | newFrameFlag |
XDAS_Int32 | mbDataFlag |
This structure defines the codec parameters that can be modified after creation via control() calls.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IVIDDEC2_DynamicParams::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDDEC2_DynamicParams::decodeHeader |
Decode entire access unit or only header.
XDAS_Int32 IVIDDEC2_DynamicParams::displayWidth |
Pitch. If set to zero, use the decoded image width. Else, use given display width in pixels.
XDAS_Int32 IVIDDEC2_DynamicParams::frameSkipMode |
Video frame skip features for video decoder.
XDAS_Int32 IVIDDEC2_DynamicParams::frameOrder |
Video decoder output frame order.
XDAS_Int32 IVIDDEC2_DynamicParams::newFrameFlag |
Flag to indicate that the algorithm should start a new frame.
XDAS_Int32 IVIDDEC2_DynamicParams::mbDataFlag |
Flag to indicate that the algorithm should generate MB Data in addition to decoding the data.