![]() |
![]() |
XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <ividdec1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_SingleBufDesc | data |
XDAS_Int32 | outputHeight |
XDAS_Int32 | outputWidth |
XDAS_Int32 | frameRate |
XDAS_Int32 | bitRate |
XDAS_Int32 | contentType |
Video content types. | |
XDAS_Int32 | outputChromaFormat |
Chroma formats. | |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IVIDDEC1_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDDEC1_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc IVIDDEC1_Status::data |
Buffer descriptor for data passing.
data.buf
to NULL.XDAS_Int32 IVIDDEC1_Status::outputHeight |
Output height in pixels.
XDAS_Int32 IVIDDEC1_Status::outputWidth |
Output width in pixels.
XDAS_Int32 IVIDDEC1_Status::frameRate |
Average frame rate in fps * 1000. For example, if average frame rate is 30 frames per second, this field should be 30000.
XDAS_Int32 IVIDDEC1_Status::bitRate |
Average bit rate, in bits per second.
XDAS_Int32 IVIDDEC1_Status::contentType |
Video content types.
XDAS_Int32 IVIDDEC1_Status::outputChromaFormat |
Chroma formats.
XDM_AlgBufInfo IVIDDEC1_Status::bufInfo |
Input and output buffer information.