![]() |
![]() |
XDAIS
dais-x04
|
Analytics rule. More...
#include <ividanalytics.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | id |
IVIDANALYTICS_ObjectType | objectType |
IVIDANALYTICS_ActionType | actionType |
Analytics rule.
XDAS_Int32 IVIDANALYTICS_Rule::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IVIDANALYTICS_Rule::id |
id associated with this rule.
IVIDANALYTICS_ObjectType IVIDANALYTICS_Rule::objectType |
Type of the object associated with this rule.
IVIDANALYTICS_ActionType IVIDANALYTICS_Rule::actionType |
Type of action associated with this rule.