![]() |
![]() |
XDAIS
dais-x04
|
This structure defines the codec parameters that can be modified after creation via ISPHENC1_Fxns.control(). More...
#include <isphenc1.h>
Data Fields | |
XDAS_Int16 | size |
XDAS_Int16 | frameSize |
XDAS_Int16 | bitRate |
XDAS_Int16 | mode |
XDAS_Int16 | vadFlag |
Voice Activity Detection (VAD) setting. | |
XDAS_Int16 | noiseSuppressionMode |
XDAS_Int16 | ttyTddMode |
XDAS_Int16 | dtmfMode |
XDAS_Int16 | dataTransmit |
XDAS_Int16 | reserved |
This structure defines the codec parameters that can be modified after creation via ISPHENC1_Fxns.control().
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int16 ISPHENC1_DynamicParams::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int16 ISPHENC1_DynamicParams::frameSize |
Input frame size in bytes for sample based codecs.
XDAS_Int16 ISPHENC1_DynamicParams::bitRate |
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_DynamicParams::mode |
Optional, codec-specific mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_DynamicParams::vadFlag |
Voice Activity Detection (VAD) setting.
XDAS_Int16 ISPHENC1_DynamicParams::noiseSuppressionMode |
Optional, codec-specific noise suppression mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_DynamicParams::ttyTddMode |
Optional, codec-specific TTY mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_DynamicParams::dtmfMode |
Optional, codec-specific DTMF mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_DynamicParams::dataTransmit |
Optional, codec-specific data transmit mode. See your codec-specific interface documentation options.
XDAS_Int16 ISPHENC1_DynamicParams::reserved |
Reserved - serves to pad this structure.