![]() |
![]() |
XDAIS
dais-x04
|
Defines instance status parameters (read-only). More...
#include <isphdec.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDAS_Int32 | postFilter |
XDAS_Int32 | dataMode |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters (read-only).
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 ISPHDEC_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 ISPHDEC_Status::extendedError |
Extended error information.
XDAS_Int32 ISPHDEC_Status::postFilter |
Post filter enabled flag. Set to 1 to enable, 0 to disable.
XDAS_Int32 ISPHDEC_Status::dataMode |
To indicate in bavd data reception
XDM_AlgBufInfo ISPHDEC_Status::bufInfo |
Input and output buffer information.