![]() |
![]() |
XDAIS
dais-x04
|
Defines instance status parameters. More...
#include <iimgenc1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | extendedError |
Extended error information. | |
XDM1_SingleBufDesc | data |
XDAS_Int32 | totalAU |
XDM_AlgBufInfo | bufInfo |
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.XDAS_Int32 IIMGENC1_Status::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IIMGENC1_Status::extendedError |
Extended error information.
XDM1_SingleBufDesc IIMGENC1_Status::data |
Buffer descriptor for data passing.
XDAS_Int32 IIMGENC1_Status::totalAU |
Total number of Access Units.
XDM_AlgBufInfo IIMGENC1_Status::bufInfo |
Input and output buffer information.