![]() |
![]() |
XDAIS
dais-x04
|
Defines all of the operations on IIMGDEC objects. More...
#include <iimgdec.h>
Data Fields | |
IALG_Fxns | ialg |
XDAS_Int32(* | process )(IIMGDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IIMGDEC_InArgs *inArgs, IIMGDEC_OutArgs *outArgs) |
Basic image decoding call. | |
XDAS_Int32(* | control )(IIMGDEC_Handle handle, IIMGDEC_Cmd id, IIMGDEC_DynamicParams *params, IIMGDEC_Status *status) |
Control behaviour of an algorithm. |
Defines all of the operations on IIMGDEC objects.
XDAS_Int32(* IIMGDEC_Fxns::process)(IIMGDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, IIMGDEC_InArgs *inArgs, IIMGDEC_OutArgs *outArgs) |
Basic image decoding call.
[in] | handle | Handle to an algorithm instance. |
[in] | inBufs | Input buffer descriptors. |
[in,out] | outBufs | Output buffer descriptors. The algorithm may modify the output buffer pointers. |
[in] | inArgs | Input arguments. This is a required parameter. |
[out] | outArgs | Ouput results. This is a required parameter. |
handle
must be a valid algorithm instance handle.inArgs
must not be NULL, and must point to a valid IIMGDEC_InArgs structure.outArgs
must not be NULL, and must point to a valid IIMGDEC_OutArgs structure.inBufs
must not be NULL, and must point to a valid XDM_BufDesc structure.outBufs
must not be NULL, and must point to a valid XDM_BufDesc structure.inBufs
and outBufs
are physically contiguous and owned by the calling application.inArgs
.inBufs
and outBufs
are owned by the calling application.IALG_EOK | Success. |
IALG_EFAIL | Failure. See IIMGDEC_OutArgs::extendedError for more detailed further error conditions. |
XDAS_Int32(* IIMGDEC_Fxns::control)(IIMGDEC_Handle handle, IIMGDEC_Cmd id, IIMGDEC_DynamicParams *params, IIMGDEC_Status *status) |
Control behaviour of an algorithm.
[in] | handle | Handle to an algorithm instance. |
[in] | id | Command id. See XDM_CmdId. |
[in] | params | Dynamic parameters. This is a required parameter. |
[out] | status | Output results. This is a required parameter. |
handle
must be a valid algorithm instance handle.params
must not be NULL, and must point to a valid IIMGDEC_DynamicParams structure.status
must not be NULL, and must point to a valid IIMGDEC_Status structure.IALG_EOK | Success. |
IALG_EFAIL | Failure. See IIMGDEC_Status::extendedError for more detailed further error conditions. |