![]() |
![]() |
XDAIS
dais-x04
|
Defines the creation time parameters for all IAUDDEC1 instance objects. More...
#include <iauddec1.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | outputPCMWidth |
XDAS_Int32 | pcmFormat |
XDAS_Int32 | dataEndianness |
Defines the creation time parameters for all IAUDDEC1 instance objects.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details. XDAS_Int32 IAUDDEC1_Params::size |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
XDAS_Int32 IAUDDEC1_Params::outputPCMWidth |
Number of bits per output PCM Sample.
XDAS_Int32 IAUDDEC1_Params::pcmFormat |
Output PCM Format Block/Interleaved.
XDAS_Int32 IAUDDEC1_Params::dataEndianness |
Endianness of output data.