Detailed buffer descriptor for video buffers. More...
#include <ivideo.h>
Detailed buffer descriptor for video buffers.
Number of video planes.
Number of meta data planes.
Field interleaved, field separated.
Picture buffers.
Offset for second field (width in pixels).
Offset for second field (height in lines).
Image pitch for each plane.
Image region (top left and bottom right).
Active frame region (top left and bottom right).
Extended error information.
Video frame types.
IVIDEO_xy_FRAME
values, this frame type is interlaced where both top and bottom fields are provided in a single frame. The first field is an "x" frame, the second field is "y" field.Flag to indicate when the application should display the top field first.
Flag to indicate when the first field should be repeated.
Video output buffer status.
Number of times the display process needs to repeat the displayed progressive frame.
Content type of the buffer.
Chroma formats.
Scaled image width for post processing.
Flag indicating whether or not to enable range reduction.