Defines instance status parameters. More...
#include <ividdec1.h>
Defines instance status parameters.
size
parameter. size
field must be correctly set by the caller. See https://processors.wiki.ti.com/index.php/Extending_data_structures_in_XDM for more details.Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Extended error information.
Buffer descriptor for data passing.
data.buf
to NULL.Output height in pixels.
Output width in pixels.
Average frame rate in fps * 1000. For example, if average frame rate is 30 frames per second, this field should be 30000.
Average bit rate, in bits per second.
Video content types.
Chroma formats.
Input and output buffer information.