Buffer information descriptor for input and output buffers. More...
#include <xdm.h>
Data Fields | |
XDAS_Int32 | minContextSize |
XDAS_Int32 | minIntermediateBufSizes [32] |
Buffer information descriptor for input and output buffers.
Minimum size, in 8-bit bytes, required for the alg context.
Minimum size, in 8-bit bytes, required for each intermediate buffer.