Data Fields

XDM_AlgBufInfo Struct Reference
[XDM - Shared XDM Definitions]

Buffer information descriptor for input and output buffers. More...

#include <xdm.h>

Data Fields

XDAS_Int32 minNumInBufs
XDAS_Int32 minNumOutBufs
XDAS_Int32 minInBufSize [16]
XDAS_Int32 minOutBufSize [16]

Detailed Description

Buffer information descriptor for input and output buffers.


Field Documentation

Minimum number of input buffers.

Minimum number of output buffers.

Minimum size, in 8-bit bytes, required for each input buffer.

Minimum size, in 8-bit bytes, required for each output buffer.


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated