![]() |
![]() |
This structure defines the codec parameters that can be modified after creation via ISPHENC1_Fxns.control(). More...
#include <isphenc1.h>
This structure defines the codec parameters that can be modified after creation via ISPHENC1_Fxns.control().
size
parameter. size
field must be correctly set by the caller. See http://tiexpressdsp.com/index.php?title=Extending_data_structures_in_xDM for more details. Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
Input frame size in bytes for sample based codecs.
Optional, codec-specific bit rate. See your codec-specific interface documentation options.
Optional, codec-specific mode. See your codec-specific interface documentation options.
Voice Activity Detection (VAD) setting.
Optional, codec-specific noise suppression mode. See your codec-specific interface documentation options.
Optional, codec-specific TTY mode. See your codec-specific interface documentation options.
Optional, codec-specific DTMF mode. See your codec-specific interface documentation options.
Optional, codec-specific data transmit mode. See your codec-specific interface documentation options.
Reserved - serves to pad this structure.