![]() |
![]() |
Data Structures | |
struct | ISPHDEC1_Obj |
This must be the first field of all ISPHDEC1 instance objects. More... | |
struct | ISPHDEC1_Params |
Defines the creation time parameters for all ISPHDEC1 instance objects. More... | |
struct | ISPHDEC1_DynamicParams |
This structure defines the codec parameters that can be modified after creation via ISPHDEC1_Fxns.control(). More... | |
struct | ISPHDEC1_InArgs |
Defines the input arguments for all ISPHDEC1 instance process function. More... | |
struct | ISPHDEC1_Status |
Defines instance status parameters. More... | |
struct | ISPHDEC1_OutArgs |
Defines the run time output arguments for all ISPHDEC1 instance objects. More... | |
struct | ISPHDEC1_Fxns |
Defines all of the operations on ISPHDEC1 objects. More... | |
Defines | |
#define | ISPHDEC1_EOK XDM_EOK |
#define | ISPHDEC1_EFAIL XDM_EFAIL |
#define | ISPHDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct ISPHDEC1_Obj * | ISPHDEC1_Handle |
Opaque handle to an ISPHDEC1 objects. | |
typedef IALG_Cmd | ISPHDEC1_Cmd |
Defines the control commands for the ISPHDEC1 module. | |
Enumerations | |
enum | ISPHDEC1_FrameType { ISPHDEC1_FTYPE_SPEECHGOOD = 0, ISPHDEC1_FTYPE_SIDUPDATE = 1, ISPHDEC1_FTYPE_NODATA = 2, ISPHDEC1_FTYPE_SPEECHLOST = 3, ISPHDEC1_FTYPE_DEGRADED = 4, ISPHDEC1_FTYPE_BAD = 5, ISPHDEC1_FTYPE_SIDFIRST = 6, ISPHDEC1_FTYPE_SIDBAD = 7, ISPHDEC1_FTYPE_ONSET = 8 } |
Decoder frame types. More... |
This is the XDM ISPHDEC1 Speech Decoder Interface.
#define ISPHDEC1_EOK XDM_EOK |
Success.
#define ISPHDEC1_EFAIL XDM_EFAIL |
General failure.
#define ISPHDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
typedef struct ISPHDEC1_Obj* ISPHDEC1_Handle |
Opaque handle to an ISPHDEC1 objects.
typedef IALG_Cmd ISPHDEC1_Cmd |
Defines the control commands for the ISPHDEC1 module.
enum ISPHDEC1_FrameType |
Decoder frame types.