IVIDEO1_BufDescIn Struct Reference
[IVIDEO - XDM Video Interface]

Buffer descriptor for input video buffers. More...

#include <ivideo.h>

Collaboration diagram for IVIDEO1_BufDescIn:
Collaboration graph
[legend]

Data Fields

XDAS_Int32 numBufs
XDAS_Int32 frameWidth
XDAS_Int32 frameHeight
XDAS_Int32 framePitch
XDM1_SingleBufDesc bufDesc [XDM_MAX_IO_BUFFERS]

Detailed Description

Buffer descriptor for input video buffers.


Field Documentation

Number of buffers in bufDesc[].

Width of the video frame.

Height of the video frame.

Frame pitch used to store the frame.

Remarks:
This field can also be used to indicate the padded width.

Picture buffers.


The documentation for this struct was generated from the following file:
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated