ividenc.h File Reference


Detailed Description

This header defines all types, constants, and functions shared by all implementations of the video encoder algorithms.

#include <ti/xdais/ialg.h>
#include <ti/xdais/xdas.h>
#include "xdm.h"
#include "ivideo.h"
Include dependency graph for ividenc.h:

Go to the source code of this file.

Data Structures

struct  IVIDENC_Obj
 This must be the first field of all IVIDENC instance objects. More...
struct  IVIDENC_Params
 Defines the creation time parameters for all IVIDENC instance objects. More...
struct  IVIDENC_DynamicParams
 This structure defines the codec parameters that can be modified after creation via control() calls. More...
struct  IVIDENC_InArgs
 Defines the input arguments for all IVIDENC instance process function. More...
struct  IVIDENC_Status
 Defines instance status parameters (read-only). More...
struct  IVIDENC_OutArgs
 Defines the run time output arguments for all IVIDENC instance objects. More...
struct  IVIDENC_Fxns
 Defines all of the operations on IVIDENC objects. More...

Defines

#define IVIDENC_CID   "ti.xdais.dm.IVIDENC"
#define IVIDENC_ERUNTIME   XDM_ERUNTIME
#define IVIDENC_EOK   XDM_EOK
#define IVIDENC_EFAIL   XDM_EFAIL

Typedefs

typedef struct IVIDENC_ObjIVIDENC_Handle
 Opaque handle to an IVIDENC objects.
typedef IALG_Cmd IVIDENC_Cmd
 Defines the control commands for the IVIDENC module.
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2009, Texas Instruments Incorporated