![]() |
![]() |
Buffer information descriptor for input and output buffers. More...
#include <xdm.h>
Data Fields | |
XDAS_Int32 | minNumInBufs |
XDAS_Int32 | minNumOutBufs |
XDAS_Int32 | minInBufSize [16] |
XDAS_Int32 | minOutBufSize [16] |
Buffer information descriptor for input and output buffers.
Minimum number of input buffers.
Minimum number of output buffers.
Minimum size, in 8-bit bytes, required for each input buffer.
Minimum size, in 8-bit bytes, required for each output buffer.