![]() |
![]() |
Detailed buffer descriptor for video buffers. More...
#include <ivideo.h>
Detailed buffer descriptor for video buffers.
Number of buffers in bufDesc[].
Width of the video frame.
Height of the video frame.
Frame pitch used to store the frame.
Picture buffers.
Extended error information.
Video frame types.
IVIDEO_xy_FRAME
values, this frame type is interlaced where both top and bottom fields are provided in a single frame. The first field is an "x" frame, the second field is "y" field.Flag to indicate when the application should display the top field first.
Flag to indicate when the first field should be repeated.
Video output buffer status.
Number of times the display process needs to repeat the displayed progressive frame.
Content type of the buffer.
Chroma formats.