![]() |
![]() |
Data Structures | |
struct | IAUDENC_Obj |
This must be the first field of all IAUDENC instance objects. More... | |
struct | IAUDENC_Params |
Defines the creation time parameters for all IAUDENC instance objects. More... | |
struct | IAUDENC_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
struct | IAUDENC_InArgs |
Defines the input arguments for all IAUDENC instance process function. More... | |
struct | IAUDENC_Status |
Defines instance status parameters (read-only). More... | |
struct | IAUDENC_OutArgs |
Defines the run time output arguments for all IAUDENC instance objects. More... | |
struct | IAUDENC_Fxns |
Defines all of the operations on IAUDENC objects. More... | |
Defines | |
#define | IAUDENC_CID "ti.xdais.dm.IAUDENC" |
#define | IAUDENC_ERUNTIME XDM_ERUNTIME |
#define | IAUDENC_EOK XDM_EOK |
#define | IAUDENC_EFAIL XDM_EFAIL |
Typedefs | |
typedef struct IAUDENC_Obj * | IAUDENC_Handle |
Opaque handle to an IAUDENC objects. | |
typedef IALG_Cmd | IAUDENC_Cmd |
Defines the control commands for the IAUDENC module. |
This is the XDM IAUDENC Audio Encoder Interface.
#define IAUDENC_CID "ti.xdais.dm.IAUDENC" |
IAUDENC Class ID
#define IAUDENC_ERUNTIME XDM_ERUNTIME |
General runtime failure.
#define IAUDENC_EOK XDM_EOK |
Success.
#define IAUDENC_EFAIL XDM_EFAIL |
General failure.
typedef struct IAUDENC_Obj* IAUDENC_Handle |
Opaque handle to an IAUDENC objects.
typedef IALG_Cmd IAUDENC_Cmd |
Defines the control commands for the IAUDENC module.