Data Structures | |
struct | IAUDDEC1_Obj |
This must be the first field of all IAUDDEC1 instance objects. More... | |
struct | IAUDDEC1_Params |
Defines the creation time parameters for all IAUDDEC1 instance objects. More... | |
struct | IAUDDEC1_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IAUDDEC1_InArgs |
Defines the input arguments for all IAUDDEC1 instance process function. More... | |
struct | IAUDDEC1_Status |
Defines instance status parameters (read-only). More... | |
struct | IAUDDEC1_OutArgs |
Defines the run time output arguments for all IAUDDEC1 instance objects. More... | |
struct | IAUDDEC1_Fxns |
Defines all of the operations on IAUDDEC1 objects. More... | |
Defines | |
#define | IAUDDEC1_EOK XDM_EOK |
#define | IAUDDEC1_EFAIL XDM_EFAIL |
#define | IAUDDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct IAUDDEC1_Obj * | IAUDDEC1_Handle |
Opaque handle to an IAUDDEC1 objects. | |
typedef IALG_Cmd | IAUDDEC1_Cmd |
Defines the control commands for the IAUDDEC1 module. |
This is the XDM IAUDDEC1 Audio Decoder Interface.
#define IAUDDEC1_EOK XDM_EOK |
Success.
#define IAUDDEC1_EFAIL XDM_EFAIL |
General failure.
#define IAUDDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
typedef struct IAUDDEC1_Obj* IAUDDEC1_Handle |
Opaque handle to an IAUDDEC1 objects.
typedef IALG_Cmd IAUDDEC1_Cmd |
Defines the control commands for the IAUDDEC1 module.