This is the XDM video interface shared between the various codecs.
#define IVIDEO_MAX_YUV_BUFFERS 3 |
Max YUV buffers - one each for 'Y', 'U', and 'V'.
enum IVIDEO_FrameSkip |
Video frame skip features for video decoder.
enum IVIDEO_FrameType |
Video frame types.
IVIDEO_xy_FRAME
values, this frame type is interlaced where both top and bottom fields are provided in a single frame. The first field is an "x" frame, the second field is "y" field.enum IVIDEO_ContentType |
Video content types.
Video rate control presets.
enum IVIDEO_SkipMode |
Video frame skipping modes.
Video output buffer status.
enum IVIDEO_PictureType |
Video Picture types.
enum IVIDEO_Format |
Video Format types.