Data Structures | |
struct | IUNIVERSAL_Obj |
This must be the first field of all IUNIVERSAL instance objects. More... | |
struct | IUNIVERSAL_Params |
Defines the creation time parameters for all IUNIVERSAL instance objects. More... | |
struct | IUNIVERSAL_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IUNIVERSAL_InArgs |
Defines the input arguments for all IUNIVERSAL instance process function. More... | |
struct | IUNIVERSAL_Status |
Defines instance status parameters (read-only). More... | |
struct | IUNIVERSAL_OutArgs |
Defines the run time output arguments for all IUNIVERSAL instance objects. More... | |
struct | IUNIVERSAL_Fxns |
Defines all of the operations on IUNIVERSAL objects. More... | |
Defines | |
#define | IUNIVERSAL_EOK XDM_EOK |
#define | IUNIVERSAL_EFAIL XDM_EFAIL |
#define | IUNIVERSAL_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef struct IUNIVERSAL_Obj * | IUNIVERSAL_Handle |
Opaque handle to an IUNIVERSAL objects. | |
typedef IALG_Cmd | IUNIVERSAL_Cmd |
Defines the control commands for the IUNIVERSAL module. |
This is the XDM Beta Universal Algorithm Interface.
#define IUNIVERSAL_EOK XDM_EOK |
Success.
#define IUNIVERSAL_EFAIL XDM_EFAIL |
General failure.
#define IUNIVERSAL_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
typedef struct IUNIVERSAL_Obj* IUNIVERSAL_Handle |
Opaque handle to an IUNIVERSAL objects.
typedef IALG_Cmd IUNIVERSAL_Cmd |
Defines the control commands for the IUNIVERSAL module.