#include <ividanalytics.h>
Data Fields | |
XDAS_Int32 | size |
XDAS_Int32 | id |
IVIDANALYTICS_ObjectType | objectType |
IVIDANALYTICS_ActionType | actionType |
Size of this structure in bytes. Because this structure can be extended, this field must be correctly set by the caller.
id associated with this rule.
Type of the object associated with this rule.
Type of action associated with this rule.