Data Structures | |
struct | IVIDDEC1_Obj |
This must be the first field of all IVIDDEC1 instance objects. More... | |
struct | IVIDDEC1_Params |
Defines the creation time parameters for all IVIDDEC1 instance objects. More... | |
struct | IVIDDEC1_DynamicParams |
This structure defines the codec parameters that can be modified after creation via control() calls. More... | |
struct | IVIDDEC1_InArgs |
Defines the input arguments for all IVIDDEC1 instance process function. More... | |
struct | IVIDDEC1_Status |
Defines instance status parameters. More... | |
struct | IVIDDEC1_OutArgs |
Defines the run time output arguments for all IVIDDEC1 instance objects. More... | |
struct | IVIDDEC1_Fxns |
Defines all of the operations on IVIDDEC1 objects. More... | |
Defines | |
#define | IVIDDEC1_EOK XDM_EOK |
#define | IVIDDEC1_EFAIL XDM_EFAIL |
#define | IVIDDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
#define | IVIDDEC1_FREE_BUFF_SIZE 16 |
Typedefs | |
typedef IVIDDEC1_Obj * | IVIDDEC1_Handle |
Opaque handle to an IVIDDEC1 objects. | |
typedef IALG_Cmd | IVIDDEC1_Cmd |
Defines the control commands for the IVIDDEC1 module. | |
Enumerations | |
enum | IVIDDEC1_FrameOrder { IVIDDEC_DISPLAY_ORDER = 0, IVIDDEC_DECODE_ORDER = 1, IVIDDEC_FRAMEORDER_DEFAULT = IVIDDEC_DISPLAY_ORDER } |
Video decoder output frame order. More... |
#define IVIDDEC1_EOK XDM_EOK |
Success.
#define IVIDDEC1_EFAIL XDM_EFAIL |
General failure.
#define IVIDDEC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
#define IVIDDEC1_FREE_BUFF_SIZE 16 |
Maximum buffer that can be freed up in a single process call
typedef struct IVIDDEC1_Obj* IVIDDEC1_Handle |
Opaque handle to an IVIDDEC1 objects.
typedef IALG_Cmd IVIDDEC1_Cmd |
Defines the control commands for the IVIDDEC1 module.
enum IVIDDEC1_FrameOrder |
Video decoder output frame order.