![]() |
![]() |
#include "idma2.h"
Include dependency graph for acpy2.h:
Go to the source code of this file.
Functions | |
Int | ACPY2_complete (IDMA2_Handle handle) |
Void | ACPY2_configure (IDMA2_Handle handle, IDMA2_Params *params) |
Void | ACPY2_exit (Void) |
Uns | ACPY2_getChanObjSize (Void) |
Void | ACPY2_init (Void) |
Void | ACPY2_initChannel (IDMA2_Handle handle, Int queueId) |
Void | ACPY2_setDstFrameIndex (IDMA2_Handle handle, Int frameIndex) |
Void | ACPY2_setNumFrames (IDMA2_Handle handle, Uns numFrames) |
Void | ACPY2_setSrcFrameIndex (IDMA2_Handle handle, Int frameIndex) |
Void | ACPY2_start (IDMA2_Handle handle, IDMA2_AdrPtr src, IDMA2_AdrPtr dst, Uns count) |
Void | ACPY2_startAligned (IDMA2_Handle handle, IDMA2_AdrPtr src, IDMA2_AdrPtr dst, Uns count) |
Void | ACPY2_wait (IDMA2_Handle handle) |
Int ACPY2_complete | ( | IDMA2_Handle | handle | ) |
Void ACPY2_configure | ( | IDMA2_Handle | handle, | |
IDMA2_Params * | params | |||
) |
Void ACPY2_exit | ( | Void | ) |
Uns ACPY2_getChanObjSize | ( | Void | ) |
Void ACPY2_init | ( | Void | ) |
Void ACPY2_initChannel | ( | IDMA2_Handle | handle, | |
Int | queueId | |||
) |
Void ACPY2_setDstFrameIndex | ( | IDMA2_Handle | handle, | |
Int | frameIndex | |||
) |
Void ACPY2_setNumFrames | ( | IDMA2_Handle | handle, | |
Uns | numFrames | |||
) |
Void ACPY2_setSrcFrameIndex | ( | IDMA2_Handle | handle, | |
Int | frameIndex | |||
) |
Void ACPY2_start | ( | IDMA2_Handle | handle, | |
IDMA2_AdrPtr | src, | |||
IDMA2_AdrPtr | dst, | |||
Uns | count | |||
) |
Void ACPY2_startAligned | ( | IDMA2_Handle | handle, | |
IDMA2_AdrPtr | src, | |||
IDMA2_AdrPtr | dst, | |||
Uns | count | |||
) |
Void ACPY2_wait | ( | IDMA2_Handle | handle | ) |