![]() |
![]() |
Data Structures | |
struct | IAUDENC1_Obj |
This must be the first field of all IAUDENC1 instance objects. More... | |
struct | IAUDENC1_Params |
Defines the creation time parameters for all IAUDENC1 instance objects. More... | |
struct | IAUDENC1_DynamicParams |
This structure defines the algorithm parameters that can be modified after creation via control() calls. More... | |
struct | IAUDENC1_InArgs |
Defines the input arguments for all IAUDENC1 instance process function. More... | |
struct | IAUDENC1_Status |
Defines instance status parameters (read-only). More... | |
struct | IAUDENC1_OutArgs |
Defines the run time output arguments for all IAUDENC1 instance objects. More... | |
struct | IAUDENC1_Fxns |
Defines all of the operations on IAUDENC1 objects. More... | |
Defines | |
#define | IAUDENC1_EOK XDM_EOK |
#define | IAUDENC1_EFAIL XDM_EFAIL |
#define | IAUDENC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Typedefs | |
typedef IAUDENC1_Obj * | IAUDENC1_Handle |
Opaque handle to an IAUDENC1 objects. | |
typedef IALG_Cmd | IAUDENC1_Cmd |
Defines the control commands for the IAUDENC1 module. |
#define IAUDENC1_EOK XDM_EOK |
Success.
#define IAUDENC1_EFAIL XDM_EFAIL |
General failure.
#define IAUDENC1_EUNSUPPORTED XDM_EUNSUPPORTED |
Request is unsupported.
typedef struct IAUDENC1_Obj* IAUDENC1_Handle |
Opaque handle to an IAUDENC1 objects.
typedef IALG_Cmd IAUDENC1_Cmd |
Defines the control commands for the IAUDENC1 module.