![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_01_01
|
PWM Parameters. More...
#include <PWM.h>
Data Fields | |
PWM_Period_Units | periodUnits |
uint32_t | periodValue |
PWM_Duty_Units | dutyUnits |
uint32_t | dutyValue |
PWM_IdleLevel | idleLevel |
uintptr_t | custom |
PWM Parameters.
PWM Parameters are used to with the PWM_open() call. Default values for these parameters are set using PWM_Params_init().
PWM_Period_Units PWM_Params::periodUnits |
Units in which the period is specified
uint32_t PWM_Params::periodValue |
PWM initial period
PWM_Duty_Units PWM_Params::dutyUnits |
Units in which the duty is specified
uint32_t PWM_Params::dutyValue |
PWM initial duty
PWM_IdleLevel PWM_Params::idleLevel |
Pin output when PWM is stopped.
uintptr_t PWM_Params::custom |
Custom argument used by driver implementation