![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_01_01
|
I2CCC26XX Object. More...
#include <I2CCC26XX.h>
Data Fields | |
I2C_TransferMode | transferMode |
I2C_CallbackFxn | transferCallbackFxn |
volatile I2CCC26XX_Mode | mode |
uint32_t | bitRate |
ti_sysbios_family_arm_m3_Hwi_Struct | hwi |
Swi_Struct | swi |
Semaphore_Struct | mutex |
Semaphore_Struct | transferComplete |
PIN_State | pinState |
PIN_Handle | hPin |
I2C_Transaction * | currentTransaction |
uint8_t * | writeBufIdx |
unsigned int | writeCountIdx |
uint8_t * | readBufIdx |
unsigned int | readCountIdx |
I2C_Transaction * | headPtr |
I2C_Transaction * | tailPtr |
void * | i2cPostFxn |
Power_NotifyObj | i2cPostObj |
bool | isOpen |
I2CCC26XX Object.
The application must not access any member variables of this structure!
I2C_TransferMode I2CCC26XX_Object::transferMode |
Blocking or Callback mode
I2C_CallbackFxn I2CCC26XX_Object::transferCallbackFxn |
Callback function pointer
volatile I2CCC26XX_Mode I2CCC26XX_Object::mode |
Stores the I2C state
uint32_t I2CCC26XX_Object::bitRate |
Bitrate of the I2C module
ti_sysbios_family_arm_m3_Hwi_Struct I2CCC26XX_Object::hwi |
Hwi object handle
Swi_Struct I2CCC26XX_Object::swi |
Swi object
Semaphore_Struct I2CCC26XX_Object::mutex |
Grants exclusive access to I2C
Semaphore_Struct I2CCC26XX_Object::transferComplete |
Signal I2C transfer complete
PIN_State I2CCC26XX_Object::pinState |
PIN_Handle I2CCC26XX_Object::hPin |
I2C_Transaction* I2CCC26XX_Object::currentTransaction |
Ptr to current I2C transaction
uint8_t* I2CCC26XX_Object::writeBufIdx |
Internal inc. writeBuf index
unsigned int I2CCC26XX_Object::writeCountIdx |
Internal dec. writeCounter
uint8_t* I2CCC26XX_Object::readBufIdx |
Internal inc. readBuf index
unsigned int I2CCC26XX_Object::readCountIdx |
Internal dec. readCounter
I2C_Transaction* I2CCC26XX_Object::headPtr |
Head ptr for queued transactions
I2C_Transaction* I2CCC26XX_Object::tailPtr |
Tail ptr for queued transactions
void* I2CCC26XX_Object::i2cPostFxn |
I2C post-notification Function pointer
Power_NotifyObj I2CCC26XX_Object::i2cPostObj |
I2C post-notification object
bool I2CCC26XX_Object::isOpen |
flag to indicate module is open