![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_01_01
|
Basic HwiP Parameters. More...
#include <HwiP.h>
Data Fields | |
char * | name |
uintptr_t | arg |
uint32_t | priority |
Basic HwiP Parameters.
Structure that contains the parameters passed into HwiP_create when creating a HwiP instance. The HwiP_Params_init function should be used to initialize the fields to default values before the application sets the fields manually. The HwiP default parameters are noted in HwiP_Params_init.
char* HwiP_Params::name |
Name of the clock instance. Memory must persist for the life of the clock instance. This can be used for debugging purposes, or set to NULL if not needed.
uintptr_t HwiP_Params::arg |
Argument passed into the Hwi function.
uint32_t HwiP_Params::priority |
Device specific priority.