![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_01_01
|
Basic ClockP Parameters. More...
#include <ClockP.h>
Data Fields | |
char * | name |
uintptr_t | arg |
Basic ClockP Parameters.
Structure that contains the parameters passed into ClockP_create when creating a ClockP instance. The ClockP_Params_init function should be used to initialize the fields to default values before the application sets the fields manually. The ClockP default parameters are noted in ClockP_Params_init.
char* ClockP_Params::name |
Name of the clock instance. Memory must persist for the life of the clock instance. This can be used for debugging purposes, or set to NULL if not needed.
uintptr_t ClockP_Params::arg |
Argument passed into the clock function.