![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_01_01
|
ADCBuf Global configuration. More...
#include <ADCBuf.h>
Data Fields | |
const ADCBuf_FxnTable * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
ADCBuf Global configuration.
The ADCBuf_Config structure contains a set of pointers used to characterise the ADC driver implementation.
This structure needs to be defined before calling ADCBuf_init() and it must not be changed thereafter.
const ADCBuf_FxnTable* ADCBuf_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of ADC APIs
void* ADCBuf_Config::object |
Pointer to a driver specific data object
void const* ADCBuf_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure