TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_01_01
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | UART_CMD_RESERVED 32 |
#define | UART_STATUS_RESERVED -32 |
These UART macros are reservations for UART.h
#define UART_CMD_RESERVED 32 |
Common UART_control command code reservation offset. UART driver implementations should offset command codes with UART_CMD_RESERVED growing positively
Example implementation specific command codes:
#define UART_STATUS_RESERVED -32 |
Common UART_control status code reservation offset. UART driver implementations should offset status codes with UART_STATUS_RESERVED growing negatively.
Example implementation specific status codes: