![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
UART Global configuration. More...
#include <UART.h>
Data Fields | |
UART_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
UART Global configuration.
The UART_Config structure contains a set of pointers used to characterize the UART driver implementation.
This structure needs to be defined before calling UART_init() and it must not be changed thereafter.
UART_FxnTable const* UART_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of UART APIs
void* UART_Config::object |
Pointer to a driver specific data object
void const* UART_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure