![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
SDSPI Global configuration. More...
#include <SDSPI.h>
Data Fields | |
SDSPI_FxnTable const * | fxnTablePtr |
void * | object |
void const * | hwAttrs |
SDSPI Global configuration.
The SDSPI_Config structure contains a set of pointers used to characterize the SDSPI driver implementation.
This structure needs to be defined before calling SDSPI_init() and it must not be changed thereafter.
SDSPI_FxnTable const* SDSPI_Config::fxnTablePtr |
Pointer to a table of driver-specific implementations of SDSPI APIs
void* SDSPI_Config::object |
Pointer to a driver specific data object
void const* SDSPI_Config::hwAttrs |
Pointer to a driver specific hardware attributes structure