![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
A PDMCC26XX_StreamNotification data structure is used with PDMCC26XX_CallbackFxn(). Provides notification about available buffers and potential errors. More...
#include <PDMCC26XX.h>
Data Fields | |
void * | arg |
PDMCC26XX_Status | status |
A PDMCC26XX_StreamNotification data structure is used with PDMCC26XX_CallbackFxn(). Provides notification about available buffers and potential errors.
void* PDMCC26XX_StreamNotification::arg |
Argument to be passed to the callback function
PDMCC26XX_Status PDMCC26XX_StreamNotification::status |
Status code set by PDMCC26XX driver