#include <ti/drivers/SPI.h>
#include <ti/mw/display/Display.h>
#include <ti/mw/lcd/LCDDogm1286.h>
#include <stdint.h>
#include <xdc/std.h>
Go to the source code of this file.
|
Display_Handle | DisplayDogm1286_open (Display_Handle, Display_Params *params) |
|
void | DisplayDogm1286_clear (Display_Handle handle) |
|
void | DisplayDogm1286_clearLines (Display_Handle handle, uint8_t fromLine, uint8_t toLine) |
|
void | DisplayDogm1286_put5 (Display_Handle handle, uint8_t line, uint8_t column, uintptr_t fmt, uintptr_t a0, uintptr_t a1, uintptr_t a2, uintptr_t a3, uintptr_t a4) |
|
void | DisplayDogm1286_close (Display_Handle) |
|
int | DisplayDogm1286_control (Display_Handle handle, unsigned int cmd, void *arg) |
|
unsigned int | DisplayDogm1286_getType (void) |
|
void DisplayDogm1286_clearLines |
( |
Display_Handle |
handle, |
|
|
uint8_t |
fromLine, |
|
|
uint8_t |
toLine |
|
) |
| |
void DisplayDogm1286_put5 |
( |
Display_Handle |
handle, |
|
|
uint8_t |
line, |
|
|
uint8_t |
column, |
|
|
uintptr_t |
fmt, |
|
|
uintptr_t |
a0, |
|
|
uintptr_t |
a1, |
|
|
uintptr_t |
a2, |
|
|
uintptr_t |
a3, |
|
|
uintptr_t |
a4 |
|
) |
| |
int DisplayDogm1286_control |
( |
Display_Handle |
handle, |
|
|
unsigned int |
cmd, |
|
|
void * |
arg |
|
) |
| |
unsigned int DisplayDogm1286_getType |
( |
void |
| ) |
|