CC26xx Driver Library
timer.c
Go to the documentation of this file.
1 /******************************************************************************
2 * Filename: timer.c
3 * Revised: 2016-06-30 09:21:03 +0200 (Thu, 30 Jun 2016)
4 * Revision: 46799
5 *
6 * Description: Driver for the General Purpose Timer
7 *
8 * Copyright (c) 2015 - 2016, Texas Instruments Incorporated
9 * All rights reserved.
10 *
11 * Redistribution and use in source and binary forms, with or without
12 * modification, are permitted provided that the following conditions are met:
13 *
14 * 1) Redistributions of source code must retain the above copyright notice,
15 * this list of conditions and the following disclaimer.
16 *
17 * 2) Redistributions in binary form must reproduce the above copyright notice,
18 * this list of conditions and the following disclaimer in the documentation
19 * and/or other materials provided with the distribution.
20 *
21 * 3) Neither the name of the ORGANIZATION nor the names of its contributors may
22 * be used to endorse or promote products derived from this software without
23 * specific prior written permission.
24 *
25 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
26 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE
27 * IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE
28 * ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT HOLDER OR CONTRIBUTORS BE
29 * LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR
30 * CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF
31 * SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS
32 * INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN
33 * CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE)
34 * ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE
35 * POSSIBILITY OF SUCH DAMAGE.
36 *
37 ******************************************************************************/
38 
39 #include <driverlib/timer.h>
40 
41 //*****************************************************************************
42 //
43 // Handle support for DriverLib in ROM:
44 // This section will undo prototype renaming made in the header file
45 //
46 //*****************************************************************************
47 #if !defined(DOXYGEN)
48  #undef TimerConfigure
49  #define TimerConfigure NOROM_TimerConfigure
50  #undef TimerLevelControl
51  #define TimerLevelControl NOROM_TimerLevelControl
52  #undef TimerStallControl
53  #define TimerStallControl NOROM_TimerStallControl
54  #undef TimerWaitOnTriggerControl
55  #define TimerWaitOnTriggerControl NOROM_TimerWaitOnTriggerControl
56  #undef TimerIntRegister
57  #define TimerIntRegister NOROM_TimerIntRegister
58  #undef TimerIntUnregister
59  #define TimerIntUnregister NOROM_TimerIntUnregister
60  #undef TimerMatchUpdateMode
61  #define TimerMatchUpdateMode NOROM_TimerMatchUpdateMode
62  #undef TimerIntervalLoadMode
63  #define TimerIntervalLoadMode NOROM_TimerIntervalLoadMode
64 #endif
65 
66 //*****************************************************************************
67 //
76 //
77 //*****************************************************************************
78 static uint32_t
79 TimerIntNumberGet(uint32_t ui32Base)
80 {
81  uint32_t ui32Int;
82 
83  //
84  // Loop through the table that maps timer base addresses to interrupt
85  // numbers.
86  //
87  switch(ui32Base)
88  {
89  case GPT0_BASE :
90  ui32Int = INT_GPT0A;
91  break;
92  case GPT1_BASE :
93  ui32Int = INT_GPT1A;
94  break;
95  case GPT2_BASE :
96  ui32Int = INT_GPT2A;
97  break;
98  case GPT3_BASE :
99  ui32Int = INT_GPT3A;
100  break;
101  default :
102  ui32Int = 0x0;
103  }
104 
105  //
106  // Return the interrupt number or (-1) if not base address is not matched.
107  //
108  return (ui32Int);
109 }
110 
111 //*****************************************************************************
112 //
114 //
115 //*****************************************************************************
116 void
117 TimerConfigure(uint32_t ui32Base, uint32_t ui32Config)
118 {
119  //
120  // Check the arguments.
121  //
122  ASSERT(TimerBaseValid(ui32Base));
123  ASSERT((ui32Config == TIMER_CFG_ONE_SHOT) ||
124  (ui32Config == TIMER_CFG_ONE_SHOT_UP) ||
125  (ui32Config == TIMER_CFG_PERIODIC) ||
126  (ui32Config == TIMER_CFG_PERIODIC_UP) ||
127  ((ui32Config & 0xFF000000) == TIMER_CFG_SPLIT_PAIR));
128  ASSERT(((ui32Config & 0xFF000000) != TIMER_CFG_SPLIT_PAIR) ||
129  ((((ui32Config & 0x000000FF) == TIMER_CFG_A_ONE_SHOT) ||
130  ((ui32Config & 0x000000FF) == TIMER_CFG_A_ONE_SHOT_UP) ||
131  ((ui32Config & 0x000000FF) == TIMER_CFG_A_PERIODIC) ||
132  ((ui32Config & 0x000000FF) == TIMER_CFG_A_PERIODIC_UP) ||
133  ((ui32Config & 0x000000FF) == TIMER_CFG_A_CAP_COUNT) ||
134  ((ui32Config & 0x000000FF) == TIMER_CFG_A_CAP_COUNT_UP) ||
135  ((ui32Config & 0x000000FF) == TIMER_CFG_A_CAP_TIME) ||
136  ((ui32Config & 0x000000FF) == TIMER_CFG_A_CAP_TIME_UP) ||
137  ((ui32Config & 0x000000FF) == TIMER_CFG_A_PWM)) &&
138  (((ui32Config & 0x0000FF00) == TIMER_CFG_B_ONE_SHOT) ||
139  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_ONE_SHOT_UP) ||
140  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_PERIODIC) ||
141  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_PERIODIC_UP) ||
142  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_CAP_COUNT) ||
143  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_CAP_COUNT_UP) ||
144  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_CAP_TIME) ||
145  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_CAP_TIME_UP) ||
146  ((ui32Config & 0x0000FF00) == TIMER_CFG_B_PWM))));
147 
148  //
149  // Disable the timers.
150  //
151  HWREG(ui32Base + GPT_O_CTL) &= ~(GPT_CTL_TAEN | GPT_CTL_TBEN);
152 
153  //
154  // Set the global timer configuration.
155  //
156  HWREG(ui32Base + GPT_O_CFG) = ui32Config >> 24;
157 
158  //
159  // Set the configuration of the A and B timers. Note that the B timer
160  // configuration is ignored by the hardware in 32-bit modes.
161  //
162  HWREG(ui32Base + GPT_O_TAMR) = (ui32Config & 0xFF) | GPT_TAMR_TAPWMIE;
163  HWREG(ui32Base + GPT_O_TBMR) =
164  ((ui32Config >> 8) & 0xFF) | GPT_TBMR_TBPWMIE;
165 }
166 
167 //*****************************************************************************
168 //
170 //
171 //*****************************************************************************
172 void
173 TimerLevelControl(uint32_t ui32Base, uint32_t ui32Timer, bool bInvert)
174 {
175  //
176  // Check the arguments.
177  //
178  ASSERT(TimerBaseValid(ui32Base));
179  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) ||
180  (ui32Timer == TIMER_BOTH));
181 
182  //
183  // Set the output levels as requested.
184  //
185  ui32Timer &= GPT_CTL_TAPWML | GPT_CTL_TBPWML;
186  HWREG(ui32Base + GPT_O_CTL) = (bInvert ?
187  (HWREG(ui32Base + GPT_O_CTL) | ui32Timer) :
188  (HWREG(ui32Base + GPT_O_CTL) &
189  ~(ui32Timer)));
190 }
191 
192 //*****************************************************************************
193 //
195 //
196 //*****************************************************************************
197 void
198 TimerStallControl(uint32_t ui32Base, uint32_t ui32Timer, bool bStall)
199 {
200  //
201  // Check the arguments.
202  //
203  ASSERT(TimerBaseValid(ui32Base));
204  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) ||
205  (ui32Timer == TIMER_BOTH));
206 
207  //
208  // Set the stall mode.
209  //
210  ui32Timer &= GPT_CTL_TASTALL | GPT_CTL_TBSTALL;
211  HWREG(ui32Base + GPT_O_CTL) = (bStall ?
212  (HWREG(ui32Base + GPT_O_CTL) | ui32Timer) :
213  (HWREG(ui32Base + GPT_O_CTL) & ~(ui32Timer)));
214 }
215 
216 //*****************************************************************************
217 //
219 //
220 //*****************************************************************************
221 void
222 TimerWaitOnTriggerControl(uint32_t ui32Base, uint32_t ui32Timer, bool bWait)
223 {
224  //
225  // Check the arguments.
226  //
227  ASSERT(TimerBaseValid(ui32Base));
228  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) ||
229  (ui32Timer == TIMER_BOTH));
230 
231  //
232  // Set the wait on trigger mode for timer A.
233  //
234  if(ui32Timer & TIMER_A)
235  {
236  if(bWait)
237  {
238  HWREG(ui32Base + GPT_O_TAMR) |= GPT_TAMR_TAWOT;
239  }
240  else
241  {
242  HWREG(ui32Base + GPT_O_TAMR) &= ~(GPT_TAMR_TAWOT);
243  }
244  }
245 
246  //
247  // Set the wait on trigger mode for timer B.
248  //
249  if(ui32Timer & TIMER_B)
250  {
251  if(bWait)
252  {
253  HWREG(ui32Base + GPT_O_TBMR) |= GPT_TBMR_TBWOT;
254  }
255  else
256  {
257  HWREG(ui32Base + GPT_O_TBMR) &= ~(GPT_TBMR_TBWOT);
258  }
259  }
260 }
261 
262 //*****************************************************************************
263 //
265 //
266 //*****************************************************************************
267 void
268 TimerIntRegister(uint32_t ui32Base, uint32_t ui32Timer, void (*pfnHandler)(void))
269 {
270  uint32_t ui32Int;
271 
272  //
273  // Check the arguments.
274  //
275  ASSERT(TimerBaseValid(ui32Base));
276  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) ||
277  (ui32Timer == TIMER_BOTH));
278 
279  //
280  // Get the interrupt number for this timer module.
281  //
282  ui32Int = TimerIntNumberGet(ui32Base);
283 
284  //
285  // Register an interrupt handler for timer A if requested.
286  //
287  if(ui32Timer & TIMER_A)
288  {
289  //
290  // Register the interrupt handler.
291  //
292  IntRegister(ui32Int, pfnHandler);
293 
294  //
295  // Enable the interrupt.
296  //
297  IntEnable(ui32Int);
298  }
299 
300  //
301  // Register an interrupt handler for timer B if requested.
302  //
303  if(ui32Timer & TIMER_B)
304  {
305  //
306  // Register the interrupt handler.
307  //
308  IntRegister(ui32Int + 1, pfnHandler);
309 
310  //
311  // Enable the interrupt.
312  //
313  IntEnable(ui32Int + 1);
314  }
315 }
316 
317 //*****************************************************************************
318 //
320 //
321 //*****************************************************************************
322 void
323 TimerIntUnregister(uint32_t ui32Base, uint32_t ui32Timer)
324 {
325  uint32_t ui32Int;
326 
327  //
328  // Check the arguments.
329  //
330  ASSERT(TimerBaseValid(ui32Base));
331  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) ||
332  (ui32Timer == TIMER_BOTH));
333 
334  //
335  // Get the interrupt number for this timer module.
336  //
337  ui32Int = TimerIntNumberGet(ui32Base);
338 
339  //
340  // Unregister the interrupt handler for timer A if requested.
341  //
342  if(ui32Timer & TIMER_A)
343  {
344  //
345  // Disable the interrupt.
346  //
347  IntDisable(ui32Int);
348 
349  //
350  // Unregister the interrupt handler.
351  //
352  IntUnregister(ui32Int);
353  }
354 
355  //
356  // Unregister the interrupt handler for timer B if requested.
357  //
358  if(ui32Timer & TIMER_B)
359  {
360  //
361  // Disable the interrupt.
362  //
363  IntDisable(ui32Int + 1);
364 
365  //
366  // Unregister the interrupt handler.
367  //
368  IntUnregister(ui32Int + 1);
369  }
370 }
371 
372 //*****************************************************************************
373 //
374 // Sets the Match Register Update mode
375 //
376 //*****************************************************************************
377 void
378 TimerMatchUpdateMode(uint32_t ui32Base, uint32_t ui32Timer, uint32_t ui32Mode)
379 {
380  // Check the arguments
381  ASSERT(TimerBaseValid(ui32Base));
382  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) || (ui32Timer == TIMER_BOTH));
383  ASSERT((ui32Mode == TIMER_MATCHUPDATE_NEXTCYCLE) || (ui32Mode == TIMER_MATCHUPDATE_TIMEOUT));
384 
385  // Set mode for timer A
386  if(ui32Timer & TIMER_A)
387  {
388  if(ui32Mode == TIMER_MATCHUPDATE_NEXTCYCLE)
389  {
390  HWREG(ui32Base + GPT_O_TAMR) &= ~(GPT_TAMR_TAMRSU);
391  }
392  else
393  {
394  HWREG(ui32Base + GPT_O_TAMR) |= GPT_TAMR_TAMRSU;
395  }
396  }
397 
398  // Set mode for timer B
399  if(ui32Timer & TIMER_B)
400  {
401  if(ui32Mode == TIMER_MATCHUPDATE_NEXTCYCLE)
402  {
403  HWREG(ui32Base + GPT_O_TBMR) &= ~(GPT_TBMR_TBMRSU);
404  }
405  else
406  {
407  HWREG(ui32Base + GPT_O_TBMR) |= GPT_TBMR_TBMRSU;
408  }
409  }
410 }
411 
412 //*****************************************************************************
413 //
414 // Sets the Interval Load mode
415 //
416 //*****************************************************************************
417 void
418 TimerIntervalLoadMode(uint32_t ui32Base, uint32_t ui32Timer, uint32_t ui32Mode)
419 {
420  // Check the arguments
421  ASSERT(TimerBaseValid(ui32Base));
422  ASSERT((ui32Timer == TIMER_A) || (ui32Timer == TIMER_B) || (ui32Timer == TIMER_BOTH));
423  ASSERT((ui32Mode == TIMER_INTERVALLOAD_NEXTCYCLE) || (ui32Mode == TIMER_INTERVALLOAD_TIMEOUT));
424 
425  // Set mode for timer A
426  if(ui32Timer & TIMER_A)
427  {
428  if(ui32Mode == TIMER_INTERVALLOAD_NEXTCYCLE)
429  {
430  HWREG(ui32Base + GPT_O_TAMR) &= ~(GPT_TAMR_TAILD);
431  }
432  else
433  {
434  HWREG(ui32Base + GPT_O_TAMR) |= GPT_TAMR_TAILD;
435  }
436  }
437 
438  // Set mode for timer B
439  if(ui32Timer & TIMER_B)
440  {
441  if(ui32Mode == TIMER_INTERVALLOAD_NEXTCYCLE)
442  {
443  HWREG(ui32Base + GPT_O_TBMR) &= ~(GPT_TBMR_TBILD);
444  }
445  else
446  {
447  HWREG(ui32Base + GPT_O_TBMR) |= GPT_TBMR_TBILD;
448  }
449  }
450 }
static uint32_t TimerIntNumberGet(uint32_t ui32Base)
Gets the timer interrupt number.
Definition: timer.c:79
#define TIMER_CFG_SPLIT_PAIR
Definition: timer.h:102
void TimerWaitOnTriggerControl(uint32_t ui32Base, uint32_t ui32Timer, bool bWait)
Controls the wait on trigger handling.
Definition: timer.c:222
#define TIMER_CFG_A_PWM
Definition: timer.h:111
#define TIMER_CFG_B_ONE_SHOT
Definition: timer.h:112
#define TIMER_CFG_A_ONE_SHOT_UP
Definition: timer.h:104
#define TIMER_CFG_A_CAP_TIME_UP
Definition: timer.h:110
#define TIMER_CFG_PERIODIC_UP
Definition: timer.h:101
void TimerStallControl(uint32_t ui32Base, uint32_t ui32Timer, bool bStall)
Controls the stall handling.
Definition: timer.c:198
void TimerMatchUpdateMode(uint32_t ui32Base, uint32_t ui32Timer, uint32_t ui32Mode)
Sets the Match Register Update mode.
Definition: timer.c:378
#define TIMER_CFG_ONE_SHOT
Definition: timer.h:98
#define TIMER_MATCHUPDATE_TIMEOUT
Definition: timer.h:179
#define TIMER_CFG_A_CAP_COUNT_UP
Definition: timer.h:108
void TimerIntRegister(uint32_t ui32Base, uint32_t ui32Timer, void(*pfnHandler)(void))
Registers an interrupt handler for the timer interrupt.
Definition: timer.c:268
#define TIMER_CFG_B_ONE_SHOT_UP
Definition: timer.h:113
#define TIMER_CFG_B_PWM
Definition: timer.h:120
#define TIMER_CFG_B_CAP_TIME
Definition: timer.h:118
void TimerConfigure(uint32_t ui32Base, uint32_t ui32Config)
Configures the timer(s)
Definition: timer.c:117
#define TIMER_CFG_ONE_SHOT_UP
Definition: timer.h:99
#define ASSERT(expr)
Definition: debug.h:74
#define TIMER_B
Definition: timer.h:156
#define TIMER_CFG_A_PERIODIC
Definition: timer.h:105
#define TIMER_CFG_B_CAP_TIME_UP
Definition: timer.h:119
void TimerIntUnregister(uint32_t ui32Base, uint32_t ui32Timer)
Unregisters an interrupt handler for the timer interrupt.
Definition: timer.c:323
void TimerLevelControl(uint32_t ui32Base, uint32_t ui32Timer, bool bInvert)
Controls the output level.
Definition: timer.c:173
#define TIMER_CFG_B_PERIODIC
Definition: timer.h:114
void TimerIntervalLoadMode(uint32_t ui32Base, uint32_t ui32Timer, uint32_t ui32Mode)
Sets the Interval Load mode.
Definition: timer.c:418
#define TIMER_CFG_B_CAP_COUNT
Definition: timer.h:116
#define TIMER_CFG_B_CAP_COUNT_UP
Definition: timer.h:117
#define TIMER_A
Definition: timer.h:155
void IntUnregister(uint32_t ui32Interrupt)
Unregisters the function to be called when an interrupt occurs.
Definition: interrupt.c:200
#define TIMER_INTERVALLOAD_TIMEOUT
Definition: timer.h:187
#define TIMER_CFG_PERIODIC
Definition: timer.h:100
#define TIMER_CFG_A_ONE_SHOT
Definition: timer.h:103
#define TIMER_CFG_A_CAP_COUNT
Definition: timer.h:107
#define TIMER_CFG_A_CAP_TIME
Definition: timer.h:109
#define TIMER_INTERVALLOAD_NEXTCYCLE
Definition: timer.h:186
#define TIMER_CFG_A_PERIODIC_UP
Definition: timer.h:106
#define TIMER_BOTH
Definition: timer.h:157
#define TIMER_MATCHUPDATE_NEXTCYCLE
Definition: timer.h:178
void IntDisable(uint32_t ui32Interrupt)
Disables an interrupt.
Definition: interrupt.c:378
void IntRegister(uint32_t ui32Interrupt, void(*pfnHandler)(void))
Registers a function to be called when an interrupt occurs.
Definition: interrupt.c:152
void IntEnable(uint32_t ui32Interrupt)
Enables an interrupt.
Definition: interrupt.c:318
#define TIMER_CFG_B_PERIODIC_UP
Definition: timer.h:115