Data Fields | |
uint32_t | pdTime |
uint16_t | pdRechargePeriod |
uint8_t | pdState |
int8_t | pdTemp |
Definition at line 78 of file sys_ctrl.c.
uint16_t PowerQualGlobals_t::pdRechargePeriod |
Definition at line 80 of file sys_ctrl.c.
Referenced by SysCtrlAdjustRechargeAfterPowerDown(), and SysCtrlSetRechargeBeforePowerDown().
uint8_t PowerQualGlobals_t::pdState |
Definition at line 81 of file sys_ctrl.c.
Referenced by SysCtrlSetRechargeBeforePowerDown().
int8_t PowerQualGlobals_t::pdTemp |
Definition at line 82 of file sys_ctrl.c.
Referenced by SysCtrlAdjustRechargeAfterPowerDown(), and SysCtrlSetRechargeBeforePowerDown().
uint32_t PowerQualGlobals_t::pdTime |
Definition at line 79 of file sys_ctrl.c.
Referenced by SysCtrlAdjustRechargeAfterPowerDown(), and SysCtrlSetRechargeBeforePowerDown().