module ti.sysbios.family.msp430.TaskSupport |
![](../../../../Arrow_left.png) |
![](../../../../Arrow_up.png) |
![](../../../../Arrow_right.png) |
MSP430 Task Support Module
#include <ti/sysbios/family/msp430/TaskSupport.h>
Functions common to all target modules |
|
|
Constants |
extern const SizeT | |
extern const UInt | |
config TaskSupport_defaultStackSize // module-wide |
![](../../../../Arrow_up.png) |
default Task stack size
extern const SizeT TaskSupport_defaultStackSize;
config TaskSupport_stackAlignment // module-wide |
![](../../../../Arrow_up.png) |
required stack alignment (in MAUs)
extern const UInt TaskSupport_stackAlignment;
Module-Wide Built-Ins |
![](../../../../Arrow_up.png) |
// Get this module's unique id
Bool TaskSupport_Module_startupDone();
// Test if this module has completed startup
// The heap from which this module allocates memory
Bool TaskSupport_Module_hasMask();
// Test whether this module has a diagnostics mask
Bits16 TaskSupport_Module_getMask();
// Returns the diagnostics mask for this module
Void TaskSupport_Module_setMask(Bits16 mask);
// Set the diagnostics mask for this module
var TaskSupport = xdc.useModule('ti.sysbios.family.msp430.TaskSupport');
module-wide config parameters
generated on Tue, 06 Sep 2016 21:52:30 GMT