![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
The definition of a Camera function table that contains the required set of functions to control a specific Camera driver implementation. More...
#include <Camera.h>
Data Fields | |
Camera_CloseFxn | closeFxn |
Camera_ControlFxn | controlFxn |
Camera_InitFxn | initFxn |
Camera_OpenFxn | openFxn |
Camera_CaptureFxn | captureFxn |
The definition of a Camera function table that contains the required set of functions to control a specific Camera driver implementation.
Camera_CloseFxn Camera_FxnTable::closeFxn |
Function to close the specified peripheral
Camera_ControlFxn Camera_FxnTable::controlFxn |
Function to implementation specific control function
Camera_InitFxn Camera_FxnTable::initFxn |
Function to initialize the given data object
Camera_OpenFxn Camera_FxnTable::openFxn |
Function to open the specified peripheral
Camera_CaptureFxn Camera_FxnTable::captureFxn |
Function to initiate a Camera capture