![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_20_00_08
|
SDSPI driver implementation using an EUSCI SPI peripheral for MSP432.
============================================================================
The SDSPI header file should be included in an application as follows:
Refer to SDSPI.h for a complete description of APIs & example of use.
This SDSPI driver implementation is designed to operate on a EUSCI SPI controller in a simple polling method.
#include <stdint.h>
#include <ti/drivers/SDSPI.h>
#include <ti/mw/fatfs/ff.h>
#include <ti/mw/fatfs/diskio.h>
Go to the source code of this file.
Data Structures | |
struct | SDSPIMSP432_HWAttrs |
SDSPIMSP432 Hardware attributes. More... | |
struct | SDSPIMSP432_Object |
SDSPIMSP432 Object. More... | |
Typedefs | |
typedef enum SDSPIMSP432_CardType | SDSPIMSP432_CardType |
SD Card type inserted. More... | |
typedef struct SDSPIMSP432_HWAttrs | SDSPIMSP432_HWAttrs |
typedef struct SDSPIMSP432_Object | SDSPIMSP432_Object |
SDSPIMSP432 Object. More... | |
typedef struct SDSPIMSP432_Object * | SDSPIMSP432_Handle |
Enumerations | |
enum | SDSPIMSP432_CardType { SDSPIMSP432_NOCARD = 0, SDSPIMSP432_MMC = 1, SDSPIMSP432_SDSC = 2, SDSPIMSP432_SDHC = 3 } |
SD Card type inserted. More... | |
Variables | |
const SDSPI_FxnTable | SDSPIMSP432_fxnTable |
typedef enum SDSPIMSP432_CardType SDSPIMSP432_CardType |
SD Card type inserted.
typedef struct SDSPIMSP432_HWAttrs SDSPIMSP432_HWAttrs |
typedef struct SDSPIMSP432_Object SDSPIMSP432_Object |
SDSPIMSP432 Object.
The application must not access any member variables of this structure!
typedef struct SDSPIMSP432_Object * SDSPIMSP432_Handle |
enum SDSPIMSP432_CardType |
const SDSPI_FxnTable SDSPIMSP432_fxnTable |